CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 4879 - Finishing washers for 90° countersunk head screws (SN 213912), stainless steel A1
Bill of material
BN 4879 1184164 finishing washer M4
BNARTNR
Identification
1184164
BNNORM1
SN 213912
BNMAT
Material
Stainless steel A1
D
for screws
M4
mm
DA
Inner diameter
4.3
mm
DW
Outer diameter
14
mm
D3
Diameter
9.5
mm
D4
Diameter
8.60
mm
H
Height
2.3
mm
Preview - Generation
Preview
3D
Dimension
2D