CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 876 - Slotted spring pins heavy duty
Bill of material
BN 876 1326414 slotted spring pin 1x4
BNARTNR
Identification
1326414
BNNORM1
ISO 8752
BNNORM2
~DIN 1481
BNMAT
Material
Steel hardened to 420-560 HV
BNSURFACE
Surface
black
D1
Nominal diameter nom.
1.0
mm
L
Nominal length
4
mm
DA
Inner diameter ~ (d2)
0.800
mm
A
Dome height max.
0.350
mm
B
Margin width (s)
0.200
mm
Preview - Generation
Preview
3D
Dimension
2D