CAD model selection
Selectable products: 28
Company
Bossard Catalog
Description
BN 881 - Heavy-duty spring pins with serrated slot, ground (VSM 12786), plain
Bill of material
BN 881 1336657 heavy-duty spring pin 5x26
BNARTNR
Identification
1336657
BNNORM1
VSM 12786
BNMAT
Material
Spring steel 42-50 HRC
BNSURFACE
Surface
plain
D1
Nominal diameter
5.0
mm
L
Nominal length
26
mm
D1MIN
5.200
mm
D2
3.300
mm
A
0.700
mm
S
0.950
mm
Preview - Generation
Preview
3D
Dimension
2D