CAD model selection
Selectable products: 49
Company
Bossard Catalog
Description
BN 31113 - Parallel pins (ISO 2338; ~VSM 12771 B), stainless steel A4
Bill of material
BN 31113 5401805 parallel pin 1x5
BNARTNR
Identification
5401805
BNNORM1
ISO 2338
BNNORM2
~VSM 12771 B
BNMAT
Material
Stainless steel A4
D
Nominal diameter (d1)
1.0
mm
TOL
Tolerance
m6
L
Nominal length
5
mm
A
Point height ~ (c)
0.200
mm
Preview - Generation
Preview
3D
Dimension
2D