CAD model selection
Selectable products: 82
Company
Bossard Catalog
Description
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bill of material
BN 33002 5809620 parallel pin 5x16
BNARTNR
Identification
5809620
BNNORM1
DIN 7
BNMAT
Material
Stainless steel A1
TOL
Tolerance
m6
D
Nominal designation (d1)
5.0
mm
L
Nominal length
16
mm
C
Point height max.
0.750
mm
R
Radius ~
5.000
mm
Preview - Generation
Preview
3D
Dimension
2D