??
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1385 - Grooved pins type C, half length grooved with gorge (DIN 1469 C), steel, plain
Bill of material
BN 1385 1153730 grooved pin C 4x30
BNARTNR
Identification
1153730
BNNORM1
DIN 1469 C
BNMAT
Material
Steel 11SMnPb30
BNSURFACE
Surface
plain
D
Nominal diameter
4.0
mm
L
Nominal length
30
mm
L1
Initial distance kerf +1/0
1.500
mm
A
Point height ~
0.500
mm
D1
Diameter chamfer
2.400
mm
L2
± 1/2 IT14
1.400
mm
R
Radius
0.700
mm
L3
1.400
mm
D2
Diameter kerf
4.250
mm
SKZ
Shear rate two-cut
10.600
kN
Preview - Generation
Preview
3D
Dimension
2D