CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 889 - Grooved pins center grooved (DIN1475; ISO 8742), steel, plain
Bill of material
BN 889 1353993 grooved pin 4x30
BNARTNR
Identification
1353993
BNNORM1
DIN 1475
BNNORM2
ISO 8742
BNMAT
Material
Steel 11SMnPb30
BNSURFACE
Surface
plain
D1
Nominal dimension
4.0
mm
L
js15
30
mm
C
~
0.50
mm
SZ
Shear rate two-cut
10.60
kN
D2
Diameter kerf
4.20
mm
Preview - Generation
Preview
3D
Dimension
2D