CAD model selection
Selectable products: 70
Company
Bossard Catalog
Description
BN 4629 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), stainless steel A4
Bill of material
BN 4629 3061012 parallel key 3x3x8
BNARTNR
Identification
3061012
BNNORM1
DIN 6885 A
BNNORM2
ISO R773
BNNORM3
VSM 15161 A
BNMAT
Material
Stainless steel A4
B
Width h9
3.000
mm
H
Height
3.000
mm
L
Length
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D