CAD model selection
Selectable products: 265
Company
Bossard Catalog
Description
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), steel C 45+C, plain
Bill of material
BN 870 1318500 parallel key A 8x7x50
BNARTNR
Identification
1318500
BNNORM1
DIN 6885 A
BNNORM2
ISO R773
BNNORM3
VSM 15161 A
BNMAT
Material
Steel C 45+C
BNSURFACE
Surface
plain
B
Width h9
8.000
mm
H
Height
7.000
mm
L
Length
50.000
mm
Preview - Generation
Preview
3D
Dimension
2D