CAD model selection
Selectable products: 97
Company
Bossard Catalog
Description
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bill of material
BN 31116 5407761 split pin 4x20
BNARTNR
Identification
5407761
BNNORM1
DIN 94
BNNORM2
ISO 1234
BNMAT
Material
Stainless steel A4
D
Nominal diameter
4.0
mm
L
Nominal length
20
mm
D1
Split pin diameter max.
3.7
mm
A
Overhang max.
4.000
mm
B
Head ~
8.000
mm
C
Head diameter max.
7.400
mm
Preview - Generation
Preview
3D
Dimension
2D