CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 1169 - Hex socket keys (DIN 911; ~ISO 2936), steel, blackened, A: metric, B: UNC/UNF
Bill of material
BN 1169 1411209 hex socket key 24
BNARTNR
Identification
1411209
BNNORM1
DIN 911
BNNORM2
~ISO 2936
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
blackened
S
Width accross flats
24.00
mm
E
Width across corners max.
27.330
mm
L1
Length
224.0
mm
L2
Length
90.00
mm
Preview - Generation
Preview
3D
Dimension
2D