CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20016 - Hex socket keys (DIN 911; ~ISO 2936), steel, zinc plated blue, metric
Bill of material
BN 20016 3350694 hex socket key 3
BNARTNR
Identification
3350694
BNNORM1
DIN 911
BNNORM2
~ISO 2936
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
zinc plated blue
S
Width accross flats
3.00
mm
E
Width across corners max.
3.390
mm
L1
Length
63.0
mm
L2
Length
20.00
mm
Preview - Generation
Preview
3D
Dimension
2D