CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 1170 - Hex socket keys long type (~DIN 911; ~ISO 2936), steel heat-treated, blackened
Bill of material
BN 1170 1411497 hex socket key 5 L
BNARTNR
Identification
1411497
BNNORM1
~DIN 911
BNNORM2
~ISO 2936
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
blackened
S
Width accross flats
5.00
mm
L1
Length ~
160.0
mm
L2
Length ~
28.00
mm
Preview - Generation
Preview
3D
Dimension
2D