CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1171 - Hex socket keys with pilot (DIN 6911), steel, blackened
Bill of material
BN 1171 1411764 hex socket key 6
BNARTNR
Ident number
1411764
BNNORM1
DIN 6911
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
blackened
S
Width accross flats
6
mm
E
Width across corners max.
6.81
mm
L1
Length
96
mm
L2
Length
38
mm
L3
Length h12
2.6
mm
D
c11
4.0
mm
R
Radius
6
mm
Preview - Generation
Preview
3D
Dimension
2D