CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 15096 - Screwdriver Bits 1/4" for Torx plus®, short type, plain
Bill of material
BN 15096 3067721 screwdriver bit 1/4 10 IP
BNARTNR
Identification
3067721
BNNORM1
Torx plus®
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
plain
GROESSE
10 IP
A
2.80
mm
L1
Length
25 mm
Preview - Generation
Preview
3D
Dimension
2D