CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20009 - Screwdriver Bits 1/4" for socket screws, short type (DIN 7426), plain
Bill of material
BN 20009 3158471 screwdriver bit 1/4 S2.5
BNARTNR
Identification
3158471
BNNORM1
DIN 7426
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
plain
GROESSE
S2.5
S
Width accross flats
2.5
mm
L1
Length
25 mm
L2
Length
3.800
mm
E
max.
2.82
mm
Preview - Generation
Preview
3D
Dimension
2D