CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 31515 - Screwdriver Bits 1/4" for phillips screws, short type (DIN 3128), plain
Bill of material
BN 31515 3060611 screwdriver bit 1/4 1
BNARTNR
Identification
3060611
BNNORM1
DIN 3128
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
plain
GROESSE
1
M
2.90
mm
L1
Length
25 mm
Preview - Generation
Preview
3D
Dimension
2D