CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 31518 - Screwdriver Bits 1/4" for Torx® socket screws, short type, plain
Bill of material
BN 31518 3060624 screwdriver bit 1/4 X15
BNARTNR
Identification
3060624
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
plain
GROESSE
X15
A
3.40
mm
L1
Length
25 mm
Preview - Generation
Preview
3D
Dimension
2D