CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 56108 - Bits 1/4" for SR drive screws
Bill of material
BN 56108 3059663 bits 1/4" SR1
BNARTNR
Identification
3059663
BNMAT
Material
Steel heat-treated
GROESSE
SR1
SW
6.35 (1/4")
L
min.
50 mm
Preview - Generation
Preview
3D
Dimension
2D