CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 1094 - Hex cover caps, Polyethylene, black
Bill of material
BN 1094 1407317 hexagon cover cap M10
BNARTNR
Identification
1407317
BNMAT
Material
Polyethylene
BNSURFACE
Surface
black
MGROSS
M10
S
17.000
mm
N
19.500
mm
M
9.000
mm
D
21.300
mm
Preview - Generation
Preview
3D
Dimension
2D