CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20340 - Hole plugs, PA 6.6, white
Bill of material
BN 20340 3389449 hole plug 13
BNARTNR
Identification
3389449
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
white
B
13.0
mm
BD
Drill diameter
9.5
mm
C
10.5
mm
Preview - Generation
Preview
3D
Dimension
2D