CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20341 - Hole plugs, PA 6.6, black
Bill of material
BN 20341 3389451 hole plug 13
BNARTNR
Identification
3389451
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
B
13.0
mm
BD
Drill diameter
9.5
mm
C
10.5
mm
Preview - Generation
Preview
3D
Dimension
2D