CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20001 - Hexalobular (6 Lobe) socket flat countersunk head screws for solid-wood flooring with small head 60°, CUT point and head ribs, T-STAR plus, with cutting ribs under the head (SPAX®), steel case-hardened, WIROX®, added lubricant
Bill of material
BN 20001 9003095 hexalobular (6 Lobe) socket flat countersunk head screw for solid-wood flooring 3.5x35
BNARTNR
Identification
9003095
BNNORM1
SPAX®
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
WIROX®, added lubricant
INNENSECHSRUN
T10
D1
Nominal thread diameter
3.5 mm
D3
Thread core diameter
2.400 mm
P
Threaded pitch
1.600 mm
L
Nominal length
35.0
mm
B
20.000
mm
D2
Head diameter max.
6.000 mm
Preview - Generation
Preview
3D
Dimension
2D