CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 20143 - Pozi flat countersunk head chipboard screws form Z, fully threaded
Bill of material
BN 20143 8159483 pozi flat countersunk head chipboard screw 3x16
BNARTNR
Identification
8159483
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, added lubricant
D1
Nominal thread diameter
3.0
mm
D3
Nominal core diameter
2.100
mm
P
Threaded pitch
1.350
mm
L
Nominal length
16.0
mm
D2
Head diameter max.
6.100
mm
K
Head height min.
2.600
mm
POZI
Cross recess Z (Pozidriv)
1
Preview - Generation
Preview
3D
Dimension
2D