CAD model selection
Selectable products: 44
Company
Bossard Catalog
Description
BN 20149 - Hexalobular (6 Lobe) socket flat countersunk head double neck chipboard screws, fully threaded, A2
Bill of material
BN 20149 3242452 hexalobular socket flat countersunk head 4x25
BNARTNR
Identification
3242452
BNMAT
Material
Stainless steel A2
D1
Nominal thread diameter
4.0
mm
D3
Thread core diameter
2.800
mm
P
Threaded pitch
1.800
mm
L
Nominal length
25.0
mm
D2
Head diameter max.
8.000
mm
K
Head height ~
2.500
mm
INNENSECHSRUN
X20
Preview - Generation
Preview
3D
Dimension
2D