CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully threaded, A2
Bill of material
BN 20150 3242526 hexalobular socket pan head chipboard screw 4.5x30
BNARTNR
Identification
3242526
BNMAT
Material
Stainless steel A2
D1
Nominal thread diameter
4.5
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
2.000
mm
L
Nominal length
30.0
mm
D2
Head diameter max.
8.900
mm
K
Head height max.
3.200
mm
INNENSECHSRUN
X20
Preview - Generation
Preview
3D
Dimension
2D