CAD model selection
Selectable products: 39
Company
Bossard Catalog
Description
BN 20151 - Hexalobular (6 Lobe) socket countersunk oval head, double neck chipboard screws, fully threaded, stainless steel A2, waxed
Bill of material
BN 20151 3242575 hexalobular socket oval countersunk head chipboard screw 4.5x25
BNARTNR
Identification
3242575
BNMAT
Material
INOX A2
D1
Nominal thread diameter
4.5
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
2.000
mm
L
Nominal length
25.0
mm
D2
Head diameter max.
9.000
mm
K
Head height ~
3.200
mm
INNENSECHSRUN
X20
Preview - Generation
Preview
3D
Dimension
2D