CAD model selection
Selectable products: 79
Company
Bossard Catalog
Description
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), steel case-hardened, WIROX®, added lubricant
Bill of material
BN 20220 3366925 hexalobular socket pan head chipboard screw 4.5x35
BNARTNR
Identification
3366925
BNNORM1
SPAX®
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
WIROX®, added lubricant
D1
Nominal thread diameter
4.5
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
2.000
mm
L
Nominal length
35.0
mm
D2
Head diameter
9.000
mm
K
Head height max.
3.100
mm
INNENSECHSRUN
Hexalobular socket
T20
B
b~
32.000
mm
Preview - Generation
Preview
3D
Dimension
2D