CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20223 - Hexalobular (6 Lobe) socket oval countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), stainless steel A2, waxed
Bill of material
3367050
BNARTNR
Order number
3367050
BNMAT
Material
Stainless steel A2
BNNORM3
Brand
SPAX®
DURCHMESSER
Nominal thread diameter
3.0
mm
LAENGE
Nominal length
20
mm
KOPFDURCHMESSER
Head diameter
6.0
mm
K
max.
1.8
mm
BIT
Hexalobular socket
T10
GEWINDELAENGE
Thread length ~
17
mm
Preview - Generation
Preview
3D
Dimension
2D