CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20353 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws with CUT point for MDF boards T-STAR plus, partially threaded, with cutting ribs under the head (SPAX®-M), steel case-hardened, WIROX®, added lubricant
Bill of material
3388739
BNARTNR
Identification
3388739
BNNORM1
SPAX®-M
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
WIROX®, added lubricant
INNENSECHSRUN
T20
D1
Nominal thread diameter
4.0
mm
D3
Thread core diameter
2.800
mm
P
Threaded pitch
1.800
mm
L
Nominal length
40.0
mm
B
28.000
mm
D2
Head diameter max.
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D