CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 20470 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber construction with 4CUT point (SPAX®)
Bill of material
3522842
BNARTNR
Order number
3522842
BNMAT
Material
Stainless steel A2
BIT
T40
DURCHMESSER
Diameter
8
mm
ANTRIEB
drive
Hexalobular socket
KOPFDURCHMESSER
Head diameter
20.0
mm
LAENGE
Length
100
mm
KOPFFORM
Head shape
Linsen mit Flansch
GEWINDELAENGE
Thread length
80
mm
K
max.
4.300
mm
Preview - Generation
Preview
3D
Dimension
2D