CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 20547 - Hexalobular (6 Lobe) socket oval countersunk head building screws with slot, assembled with finishing washer and sealing ring, stainless steel A2, copper plated
Bill of material
BN 20547 3579893 hexalobular socket oval countersunk head building screw 4.5x120
BNARTNR
Identification
3579893
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
copper plated
D1
Nominal thread diameter
4.5
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
2.000
mm
L
Nominal length
120.0
mm
D2
Head diameter max.
8.400
mm
D33
15.000 mm
B
100.000
mm
INNENSECHSRUN
X25
Preview - Generation
Preview
3D
Dimension
2D