CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20548 - Threaded rod hex head with collar (SPAX®), zinc plated blue, waxed
Bill of material
BN 20548 3582351 threaded rod 16x1200
BNARTNR
Identification
3582351
BNNORM1
SPAX®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, waxed
D1
16.000 mm
P
6.000 mm
L
1200.000
mm
D2
26.000 mm
S
22.000 mm
K
13.000 mm
Preview - Generation
Preview
3D
Dimension
2D