CAD model selection
Selectable products: 49
Company
Bossard Catalog
Description
BN 20592 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded, steel case-hardened, zinc plated blue, added lubricant
Bill of material
BN 20592 3588424 hexalobular socket flat countersunk head 4x45
BNARTNR
Identification
3588424
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
zinc plated blue de-embrittled, waxed
INNENSECHSRUN
X20
D1
Nominal thread diameter
4.0
mm
D3
Nominal core diameter
2.800
mm
P
Pitch of bolt
1.800
mm
L
Nominal length
45.0
mm
D2
Head diameter max.
8.000
mm
K
Head height max.
4.300
mm
Preview - Generation
Preview
3D
Dimension
2D