CAD model selection
Selectable products: 26
Company
Bossard Catalog
Description
BN 20593 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws, partially threaded, steel case-hardened, zinc plated blue, added lubricant
Bill of material
BN 20593 3588473 hexalobular socket flat countersunk head screw 4x45
BNARTNR
Identification
3588473
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, added lubricant
INNENSECHSRUN
X20
D1
Nominal thread diameter
4.0
mm
D3
Nominal core diameter
2.800
mm
P
Pitch of bolt
1.800
mm
L
Nominal length
45.0
mm
D2
Head diameter max.
8.000
mm
B
27.000
mm
K
Head height ~
2.300
mm
Preview - Generation
Preview
3D
Dimension
2D