CAD model selection
Selectable products: 50
Company
Bossard Catalog
Description
BN 20699 - Hexalobular (6 Lobe) socket flat countersunk head, partial thread and cutting ribs under the head, steel case-hardened, zinc plated blue, added lubricant
Bill of material
BN 20699 3675833 hexalobular socket flat countersunk head 4.5x70
BNARTNR
Identification
3675833
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
zinc plated blue, added lubricant
INNENSECHSRUN
X20
D1
Nominal thread diameter
4.5
mm
D3
Nominal core diameter
3.100
mm
P
Pitch of bolt
2.000
mm
L
Nominal length
70.0
mm
D2
Head diameter max.
9.000
mm
B
42.000
mm
K
Head height max.
2.900
mm
Preview - Generation
Preview
3D
Dimension
2D