CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20916 - Hex socket universal screws (Toproc® Mini-Topspan), zinc plated blue, waxed
Bill of material
BN 20916 3613636 hex socket universal screw 4.5x40
BNARTNR
Identification
3613636
BNNORM1
Toproc® Mini-Topspan
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, waxed
D1
Nominal thread diameter
4.5 mm
L
Nominal length
40.0
mm
D2
Head diameter max.
7.000 mm
B
26.000
mm
K
Head height ~
4.500 mm
SW
3.000 mm
Preview - Generation
Preview
3D
Dimension
2D