CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20920 - Hex socket spacer screws
Bill of material
BN 20920 3615086 hex socket spacer screw 6x80
BNARTNR
Identification
3615086
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, added lubricant
D1
6 mm
L
80
mm
D2
10 mm
K
23 mm
SW
4 mm
B
~
42
mm
Preview - Generation
Preview
3D
Dimension
2D