CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20921 - Hexalobular (6 Lobe) socket spacer screws, steel, zinc plated blue, added lubricant
Bill of material
BN 20921 3615100 hexalobular socket spacer screw 6x80
BNARTNR
Identification
3615100
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, added lubricant
D1
6 mm
L
80
mm
D2
10 mm
K
23 mm
TX
X25
B
~
42
mm
Preview - Generation
Preview
3D
Dimension
2D