CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 20923 - Hexalobular (6 Lobe) socket adjusting screws, friction thread and cutting ribs under the head, steel, zinc plated blue
Bill of material
BN 20923 3615124 hexalobular socket adjusting screw 6x100
BNARTNR
Identification
3615124
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
Nominal thread diameter
6.0 mm
L
Nominal length
100.0
mm
D2
Head diameter max.
10.000 mm
SW
TX25
B
60.000
mm
Preview - Generation
Preview
3D
Dimension
2D