CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 20925 - Hexalobular (6 Lobe) socket flat countersunk head screws
Bill of material
BN 20925 3615150 hexalobular socket flat countersunk head screw 7.5x40
BNARTNR
Identification
3615150
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, added lubricant
INNENSECHSRUN
X30
D1
Nominal thread diameter
7.5 mm
L
Nominal length
40.0
mm
D2
Head diameter max.
11.800 mm
K
Head height max.
3.500 mm
Preview - Generation
Preview
3D
Dimension
2D