CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20926 - Hexalobular (6 Lobe) socket head cap screws for wood path and footbridge with fixing thread and T-STAR plus with CUT point (SPAX®), stainless steel A4, waxed
Bill of material
BN 20926 3720552 hexalobular socket head cap screw for wood path and footbridge 8x120
BNARTNR
Identification
3720552
BNNORM1
SPAX®
BNMAT
Material
Stainless steel A4
BNSURFACE
Surface
waxed
D1
8.000 mm
D2
10.000 mm
B
50.000 mm
L
120.000 mm
INNENSECHSRUN
T40
Preview - Generation
Preview
3D
Dimension
2D