CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20935 - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point (SPAX®), stainless steel A2, waxed
Bill of material
9039550
BNARTNR
Order number
9039550
BNNORM1
SPAX®
MATERIAL
Material
INOX A2
OBERFLAECHE
surface
mit Gleitschicht
DURCHMESSER
cylindrical head
4.0
mm
KOPFDURCHMESSER
Head diameter
6
mm
BIT
T15
GEWINDELAENGE
thread length
29
mm
LAENGE
Length
60
mm
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D