CAD model selection
Selectable products: 21
Company
Bossard Catalog
Description
BN 21236 - Hexalobular (6 Lobe) socket cylindric head cap screws T-STAR plus, fully threaded (SPAX®), steel case-hardened, WIROX®, added lubricant
Bill of material
3646950
BNARTNR
Order number
3646950
BNMAT
Material
Steel
BIT
T40
DURCHMESSER
Cylindrical head
8
mm
ANTRIEB
Drive
Hexalobular socket
KOPFDURCHMESSER
Head diameter
10.0
mm
LAENGE
Length
200
mm
KOPFFORM
Head shape
Cylindrical
GEWINDELAENGE
Thread length
190
mm
SPITZE
Point
CUT
Preview - Generation
Preview
3D
Dimension
2D