CAD model selection
Selectable products: 21
Company
Bossard Catalog
Description
BN 50005 - Hexalobular (6 Lobe) socket oval head chipboard screws, fully threaded, steel case-hardened, nickel plated
Bill of material
BN 50005 3058226 Hexalobular (6 Lobe) socket oval head chipboard screw 3.5x40
BNARTNR
Identification
3058226
BNNORM1
SPAX®
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
nickel plated
INNENSECHSRUN
T15
D1
Nominal thread diameter
3.5
mm
P
Threaded pitch
1.600
mm
L
Nominal length
40.0
mm
A
Distance from the last full form thread to the bearing face max.
2.600
mm
D2
Head diameter max.
7.200
mm
F
Height of the raised ~
1.000
mm
K
Head height ~
2.000
mm
R
Transition radius under head max.
1.400
mm
RF
Radius of curvature of the lens head ~
5.400
mm
MZ
Wing diameter of cross recesses ~
4.300
mm
TZ
Depth of the driving feature max.
2.340
mm
Y
Length of the cone max.
3.200
mm
A1
3.350
mm
T
1.700
mm
Preview - Generation
Preview
3D
Dimension
2D