CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 50023 - Pozi pan head chipboard screws form Z, fully threaded, steel case-hardened, zinc plated blue
Bill of material
BN 50023 3187867 pan head chipboard screw 4x16
BNARTNR
Identification
3187867
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
MZ
Wing diameter of cross recesses ~
4.300
mm
D1
Nominal thread diameter
4.0
mm
D3
Thread core diameter
2.800
mm
P
Threaded pitch
1.800
mm
L
Nominal length
16.0
mm
D2
Head diameter max.
8.000
mm
K
Head height max.
3.150
mm
Preview - Generation
Preview
3D
Dimension
2D