CAD model selection
Selectable products: 45
Company
Bossard Catalog
Description
BN 50046 - Hexalobular (6 Lobe) socket pan head chipboard screws, steel case-hardened, zinc plated blue
Bill of material
BN 50046 3059115 hexalobular socket pan head chipboard screw 4x16
BNARTNR
Identification
3059115
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, added lubricant
INNENSECHSRUN
X20
D1
Nominal thread diameter
4.0
mm
D3
Thread core diameter
2.800
mm
P
Threaded pitch
1.800
mm
L
Nominal length
16.0
mm
D2
Head diameter max.
8.000
mm
K
Head height max.
3.150
mm
Preview - Generation
Preview
3D
Dimension
2D