CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 54208 - Clothesline hooks with thread for wood
Bill of material
BN 54208 3058715 clothesline hook 6.8x55
BNARTNR
Identification
3058715
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
6.800
mm
D2
20.000
mm
L
Nominal length
55.000
mm
Preview - Generation
Preview
3D
Dimension
2D