CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 5946 - Pozi round head wood screws form Z (DIN 7996), steel case-hardened, zinc plated yellow
Bill of material
BN 5946 1065998 cross recessed round head wood screw 4x40
BNARTNR
Identification
1065998
BNNORM1
DIN 7996
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
4.0
mm
D3
Thread core diameter
2.800
mm
P
Threaded pitch
1.800
mm
L
Nominal length
40.0
mm
B
Distance
24.000
mm
DK
Head diameter
8.000
mm
DS
Diameter of the unthreaded shank max.
4.0
mm
K
Head height
2.800
mm
R
Transition radius under head ~
3.200
mm
RF
Radius of the raised portion of a head ~
6.400
mm
MZ
Wing diameter of cross recesses ~
4.100
mm
TZ
Depth of the driving feature max.
2.160
mm
DA
Inner diameter of bearing area max.
5.000
mm
Preview - Generation
Preview
3D
Dimension
2D