CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 83272 - Pozi flat countersunk head chipboard screws form Z, stainless steel A2, waxed
Bill of material
BN 83272 8234353 flat countersunk head chipboard screw 5x25
BNARTNR
Identification
8234353
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
waxed
D1
Nominal thread diameter
5.0
mm
D3
Thread core diameter
3.500
mm
P
Threaded pitch
2.200
mm
L
Nominal length
25.0
mm
D2
Head diameter max.
10.000
mm
K
Head height max.
3.000
mm
DRIVE
Pozidriv
2
mm
Preview - Generation
Preview
3D
Dimension
2D